IESNA:LM-63-2002
[TEST]P953239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-835-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43682
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6048.6 6776.8 7574.2 8365.7 9021.7 9455 9671.7 9765 9852.2 9972.6
10138.1 10336.7 10595.5 10857.3 11140.2 11525.4 12079.1 12885.5 14077.2 15729.3
17923 20817.9 24766 29665 32824.7 32060.4 29716.2 26490.3 23008.6 19704.5
16325.1 12596.7 8621.5 5067.5 2055.3 517.6 0
6048.6 6828 7694.6 8597.4 9313.6 9783 10014.7 10083.9 10120.1 10138.1
10183.2 10243.4 10321.7 10354.8 10460.1 10694.8 11107.1 11763.1 12825.4 14387.1
16490.6 19424.6 23839.1 30327.1 38954.5 41698.9 39484.2 36857.1 33950.2 30922.9
26457.2 20673.4 14408.2 8771.9 3463.6 1107.4 0
6048.6 6942.3 7965.4 9009.6 9873.3 10396.9 10547.4 10454.1 10231.4 9909.4
9554.3 9214.3 8877.2 8564.3 8410.8 8594.4 9394.8 10815.2 12533.5 14143.4
15669.1 17447.5 19879 23384.8 30098.4 38139 36499 32602 30044.2 28292.8
25798.2 22190.1 17336.2 12067 4718.5 776.4 0
6048.6 7002.5 8245.3 9382.8 10291.6 10733.9 10724.9 10342.7 9737.9 9099.9
8495.1 7989.5 7598.3 7369.6 7595.3 8717.7 10628.6 12963.8 15428.3 18025.3
20866 23571.3 26153.2 29147.4 33574 39225.4 40323.7 37410.8 34142.8 30793.5
26815.3 21473.9 15148.5 7333.5 2870.8 322 0
6048.6 7095.8 8305.5 9503.2 10430 10875.4 10685.8 10011.7 9160.1 8477
7869.1 7384.7 7038.6 6960.4 7613.4 9343.7 11913.6 15142.5 19123.7 23962.5
29267.8 34723.5 40176.3 45078.3 50648.4 55770.1 57067.1 54722.9 50254.2 44292.9
36453.9 25659.7 16653.1 9208.3 4441.6 514.6 0
6048.6 7101.8 8320.5 9503.2 10399.9 10797.1 10604.5 9948.5 9102.9 8344.6
7736.7 7261.3 6948.3 6993.5 7902.2 9942.5 12885.5 16743.4 21645.4 27224.5
32912 38479.1 44079.3 49851 56378 61123.6 61391.4 57647.9 51123.9 42493.4
33471.7 24862.3 16246.9 9452 3746.5 472.4 0
6048.6 7101.8 8290.4 9430.9 10252.5 10628.6 10583.5 10159.2 9506.2 8790
8152 7676.6 7348.5 7321.5 8037.7 9831.2 12461.2 15605.9 19280.2 23354.7
27426.2 31515.7 35445.8 39393.9 44804.5 50106.7 51524.1 48885 44398.2 38557.3
32036.3 24832.2 18702.4 11137.2 4228 373.1 0
6048.6 7020.5 8127.9 9166.1 9918.4 10303.6 10427 10357.8 10071.9 9641.6
9163.1 8702.7 8305.5 8091.8 8290.4 9262.4 11028.8 13306.8 15735.3 17986.2
20158.9 22066.7 23866.2 26381.9 31166.6 35972.4 35352.5 31272 27504.4 24173.2
20014.4 15040.1 10090 4908.1 1378.2 168.5 0
6048.6 7017.5 8007.6 8919.4 9578.4 9945.5 10156.2 10291.6 10360.8 10381.9
10345.7 10243.4 10117 9978.6 9957.6 10201.3 10947.6 12253.6 14083.2 16165.6
18551.9 21513 25425 30504.6 35843 36848.1 31256.9 24155.1 17766.5 12936.7
10153.2 7417.8 5380.5 3165.7 881.7 36.1 0
6048.6 6852 7685.6 8452.9 9012.7 9349.7 9599.5 9816.1 10017.7 10273.5
10550.4 10827.2 11179.3 11516.3 11973.7 12656.8 13640.9 15046.2 17173.7 20074.6
23619.5 27733.1 32620.1 38084.9 40043.9 37158 30336.1 22764.9 15374.2 11089
8022.6 5353.4 3222.9 743.3 18.1 0 0
6048.6 6834 7616.4 8278.4 8784 9090.9 9316.6 9551.3 9774 10029.8
10342.7 10679.8 11098.1 11555.5 12127.2 12942.7 14068.2 15590.8 17601 20173.9
23505.1 27498.4 31199.7 33348.3 32939.1 29785.4 23941.5 17369.3 11146.2 7923.3
5467.8 3427.5 1907.9 415.3 0 0 0
6048.6 6716.6 7426.8 8004.6 8434.9 8717.7 8913.3 9127 9352.7 9584.4
9876.3 10225.4 10631.6 11083 11624.7 12334.8 13288.8 14549.6 16162.6 18404.5
21326.4 24131 25506.3 25033.8 23375.7 20595.2 16213.7 10971.7 5925.2 3499.7
1928.9 863.7 334 42.1 0 0 0
6048.6 6647.4 7198.1 7601.3 7905.3 8088.8 8218.2 8386.7 8534.2 8675.6
8874.2 9139 9452 9752.9 10074.9 10469.1 10932.5 11489.3 12172.3 12855.4
13063.1 12377 10640.6 8603.4 6334.4 4396.5 3105.5 2241.9 1573.8 1131.5
764.3 457.4 255.8 114.4 21.1 0 0
6048.6 6475.9 6885.1 7186 7360.6 7450.9 7514.1 7541.1 7523.1 7453.9
7351.6 7297.4 7237.2 7092.8 6776.8 6325.4 5856 5407.6 5022.4 4760.6
4628.2 4507.8 4342.3 4062.5 3848.8 3683.3 3171.7 2569.9 1697.2 1188.6
848.6 589.8 391.2 168.5 24.1 0 0
6048.6 6304.3 6599.2 6821.9 6942.3 6972.4 6903.2 6716.6 6415.7 6024.5
5603.2 5263.1 5040.5 4905.1 4796.7 4637.2 4408.5 4188.9 4017.3 3927
3927 3951.1 3957.1 3933.1 3755.5 3364.3 2949 2672.2 2250.9 1808.5
1312 860.6 469.4 183.6 12 0 0
6048.6 6165.9 6307.4 6469.9 6587.2 6575.2 6415.7 6105.7 5729.6 5377.5
5085.6 4878 4757.6 4667.3 4562 4399.5 4170.8 3893.9 3623.1 3409.5
3295.1 3310.2 3403.4 3466.6 3442.6 3337.2 3108.5 2738.4 2326.1 1937.9
1573.8 1236.8 899.8 523.6 225.7 0 0
6048.6 5979.3 6024.5 6138.8 6265.2 6325.4 6232.1 6027.5 5798.8 5594.2
5386.5 5151.8 4908.1 4670.3 4438.6 4194.9 3927 3644.2 3376.4 3156.7
2961.1 2795.6 2654.1 2563.9 2536.8 2527.8 2479.6 2371.3 2184.7 1922.9
1483.6 1017.1 562.7 297.9 108.3 0 0
6048.6 5856 5744.6 5768.7 5952.3 6187 6370.5 6385.6 6256.2 6051.6
5813.8 5531 5203 4856.9 4528.9 4215.9 3918 3629.1 3370.3 3168.7
3021.3 2925 2846.7 2750.4 2603 2371.3 2130.5 1956 1799.5 1625
1396.3 1080.3 695.1 403.2 132.4 0 0
6048.6 5708.5 5449.7 5410.6 5591.2 6045.6 6533 6761.7 6692.5 6433.7
6123.8 5807.8 5473.8 5103.7 4733.5 4372.4 4032.4 3719.4 3445.6 3234.9
3075.4 2964.1 2919 2888.9 2822.7 2678.2 2503.7 2305.1 2103.5 1868.7
1582.9 1233.8 908.8 571.8 186.6 0 0
6048.6 5567.1 5178.9 4986.3 5079.6 5537 6208 6746.7 6876.1 6650.4
6274.3 5913.1 5579.1 5230 4884 4537.9 4194.9 3860.8 3569 3346.3
3159.7 3036.3 2946 2906.9 2849.7 2744.4 2594 2425.4 2241.9 2037.3
1754.4 1393.3 1023.1 562.7 174.5 6 0
6048.6 5440.7 5013.4 4760.6 4796.7 5206 5825.9 6367.5 6671.5 6587.2
6271.2 5913.1 5579.1 5248.1 4923.1 4598.1 4261.1 3930.1 3641.2 3397.4
3189.8 3048.4 2943 2879.8 2813.6 2693.3 2515.7 2323.1 2130.5 1904.8
1625 1257.9 914.8 487.5 132.4 0 0
6048.6 5416.6 4908.1 4556 4489.8 4760.6 5245.1 5798.8 6165.9 6202
6006.4 5702.5 5401.6 5121.7 4844.9 4547 4234 3918 3626.1 3376.4
3162.7 3009.2 2876.8 2756.5 2612 2398.4 2100.4 1754.4 1429.4 1161.6
896.8 598.8 364.1 183.6 15 0 0
6048.6 5269.2 4643.2 4149.7 3906 3918 4071.5 4279.1 4444.6 4531.9
4531.9 4423.6 4285.1 4137.7 3975.2 3803.7 3635.2 3451.6 3231.9 3006.2
2789.6 2542.8 2287 2064.3 1838.6 1534.7 1233.8 1014.1 839.6 668
490.5 303.9 141.4 39.1 0 0 0
6048.6 5160.8 4441.6 3842.8 3472.7 3313.2 3262 3256 3237.9 3210.9
3153.7 3045.3 2915.9 2762.5 2581.9 2434.5 2290 2178.7 2106.5 2076.4
2037.3 1953 1817.6 1646.1 1441.4 1227.8 1029.2 854.6 689.1 538.7
385.2 216.7 93.3 15 0 0 0
6048.6 5106.7 4306.2 3653.2 3222.9 3009.2 2897.9 2801.6 2693.3 2572.9
2464.6 2377.3 2278 2196.7 2100.4 2004.1 1901.8 1769.4 1622 1498.6
1372.2 1257.9 1158.6 1080.3 993 884.7 764.3 644 514.6 394.2
267.8 168.5 81.2 3 0 0 0
6048.6 5061.5 4225 3553.9 3102.5 2861.8 2714.3 2572.9 2437.5 2302.1
2172.7 2061.3 1956 1850.7 1754.4 1661.1 1561.8 1459.5 1363.2 1260.9
1164.6 1080.3 1005.1 923.8 827.5 743.3 647 538.7 415.3 306.9
222.7 132.4 45.1 0 0 0 0
6048.6 5103.7 4252 3569 3081.5 2798.6 2609 2464.6 2341.2 2220.8
2100.4 1986.1 1868.7 1763.4 1667.1 1570.8 1471.5 1363.2 1254.9 1143.5
1047.2 966 896.8 836.6 776.4 710.2 619.9 520.6 433.3 358.1
276.8 189.6 69.2 0 0 0 0
6048.6 5127.7 4282.1 3590 3069.4 2726.4 2524.7 2395.3 2281 2160.6
2046.3 1931.9 1829.6 1733.3 1643 1546.7 1450.5 1342.1 1233.8 1125.5
1029.2 959.9 902.8 854.6 797.4 719.2 613.9 526.6 460.4 391.2
306.9 204.6 81.2 24.1 0 0 0
6048.6 5127.7 4315.2 3617.1 3060.4 2669.2 2455.5 2332.2 2217.8 2103.5
1977.1 1868.7 1775.4 1673.1 1573.8 1474.5 1372.2 1269.9 1167.6 1071.3
993 941.9 893.7 842.6 764.3 656 523.6 460.4 394.2 322
234.7 123.4 51.2 12 0 0 0
6048.6 5230 4444.6 3743.5 3135.6 2681.2 2440.5 2311.1 2196.7 2100.4
1989.1 1883.8 1781.5 1682.2 1579.8 1480.5 1378.2 1278.9 1185.6 1101.4
1032.2 978 923.8 857.6 761.3 607.9 457.4 394.2 331 261.8
186.6 108.3 57.2 24.1 6 0 0
6048.6 5290.2 4531.9 3830.8 3201.8 2723.4 2455.5 2314.1 2202.8 2100.4
1995.1 1892.8 1793.5 1694.2 1597.9 1501.6 1402.3 1306 1215.7 1134.5
1065.3 1008.1 947.9 872.7 767.4 607.9 451.4 388.2 322 255.8
177.5 105.3 60.2 30.1 15 0 0
6048.6 5314.3 4589.1 3906 3262 2798.6 2467.6 2329.1 2205.8 2118.5
2019.2 1919.9 1823.6 1727.3 1634 1543.7 1447.4 1351.1 1260.9 1170.6
1098.4 1038.2 975 905.8 776.4 616.9 478.5 418.3 349.1 279.9
198.6 120.4 72.2 45.1 27.1 12 0
6048.6 5482.8 4850.9 4197.9 3550.9 2982.2 2581.9 2359.2 2238.9 2142.6
2055.3 1965 1874.8 1784.5 1691.2 1597.9 1504.6 1408.3 1321.1 1236.8
1161.6 1092.4 1023.1 944.9 848.6 725.2 571.8 487.5 415.3 343.1
261.8 165.5 102.3 66.2 48.1 24.1 0
6048.6 5609.2 5088.6 4507.8 3887.9 3298.1 2804.6 2434.5 2250.9 2142.6
2055.3 1968 1880.8 1790.5 1700.2 1603.9 1501.6 1408.3 1318 1233.8
1164.6 1092.4 1017.1 932.9 839.6 737.3 619.9 520.6 448.4 376.2
300.9 216.7 111.3 66.2 42.1 21.1 0
6048.6 5729.6 5365.5 4905.1 4390.5 3824.7 3271 2738.4 2335.2 2163.6
2061.3 1968 1880.8 1790.5 1694.2 1600.9 1501.6 1402.3 1306 1203.7
1107.4 1017.1 932.9 854.6 788.4 710.2 613.9 511.6 415.3 340
273.8 204.6 114.4 51.2 27.1 9 0
6048.6 5922.2 5747.6 5479.8 5046.5 4550 4053.4 3547.9 2891.9 2365.3
2115.5 1998.1 1901.8 1808.5 1718.3 1625 1528.7 1432.4 1333.1 1227.8
1128.5 1029.2 938.9 854.6 773.4 689.1 598.8 511.6 415.3 316
243.7 171.5 108.3 57.2 27.1 12 0
6048.6 6120.8 6156.9 6120.8 5913.1 5588.1 5203 4775.7 4228 3520.8
2789.6 2247.9 1989.1 1871.7 1784.5 1700.2 1609.9 1531.7 1456.5 1366.2
1275.9 1164.6 1053.2 950.9 869.7 791.4 869.7 911.8 689.1 550.7
364.1 267.8 153.5 75.2 36.1 18.1 0
6048.6 6316.4 6578.2 6791.8 6876.1 6809.9 6596.2 6316.4 6054.6 5741.6
5263.1 4613.2 3851.8 3075.4 2446.5 2112.5 2016.2 1944 1817.6 1703.2
1616 1537.7 1426.4 1345.1 1417.3 1471.5 1239.8 941.9 571.8 427.3
319 231.7 156.5 90.3 45.1 15 0
6048.6 6515 7005.5 7462.9 7802.9 7998.5 8010.6 7899.2 7793.9 7760.8
7739.7 7649.5 7471.9 7249.2 6966.4 6638.4 6226.1 5831.9 5693.5 6211.1
7333.5 8401.8 8561.3 7420.8 5236.1 3102.5 1832.6 1152.5 797.4 583.8
442.4 319 216.7 123.4 48.1 12 0
6048.6 6707.6 7396.7 8079.8 8651.5 9018.7 9193.2 9253.4 9313.6 9418.9
9581.4 9792 10044.8 10276.5 10508.2 10682.8 10959.6 11456.2 12383 13899.6
15867.7 18001.2 20083.6 21684.5 21871.1 20369.5 17486.7 13661.9 9539.3 5961.3
3463.6 2061.3 1173.6 442.4 135.4 6 0
6048.6 6776.8 7574.2 8365.7 9021.7 9455 9671.7 9765 9852.2 9972.6
10138.1 10336.7 10595.5 10857.3 11140.2 11525.4 12079.1 12885.5 14077.2 15729.3
17923 20817.9 24766 29665 32824.7 32060.4 29716.2 26490.3 23008.6 19704.5
16325.1 12596.7 8621.5 5067.5 2055.3 517.6 0
